IESNA:LM-63-2002 
[TEST]P981034
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-10L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1000 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1022
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
4734.5 4701.4 4590.1 4398.3 4142.3 3838.2 3506.4 3162.7 2820.7 2502.9
2217.6 1972.5 1765.7 1584.9 1425.8 1288 1167.4 1059.5 962.7 883.7
816.6 760.9 709.1 662.6 620 581.7 545.3 506 461.9 404.9
340.5 276.7 218 164.6 118.1 81.6 56.7 41.2 33.9 28.6
23.8 19.5 15.2 10.6 6.8 5.1 4.1 3.4 2.8 2.4
2.1 1.9 1.8 1.6 1.5 1.5 1.5 1.4 1.4 1.4
1.4 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.2 1.2 1.2 1.2 1.1 1.1 1.1 1 1 1
1 0.9 0.9 0.8 0.7 0.6 0.3 0.1 0 0
0
